Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
UNSTLS8 |
Part Number | L | P | Mass (g) | |
Type | D | |||
UNSTLS | 4 | 34 | 10 | 11.5 |
6 | 37 | 12 | 15.8 | |
8 | 40 | 14 | 21.3 | |
10 | 45 | 17 | 34.3 | |
12 | 48 | 20 | 47.0 |
3D preview is not available, because the part number has not yet been determined.
Loading...
Applicable Fluid | Air, Water |
Max. Operating Pressure | 1.0 MPa |
Operating Vacuum Level | -100 kPa |
Operating Temperature | −15 to 120°C (No Freezing) |
Type | Single-Action Coupling | Fitting Type | Union, Equal Dia. | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | EN 1.4401 Equiv. | Application | Standard, Mini | Thread Material | No Thread |
Seal Material | Fluororubber | Union: Same Diameter | Union Straight | Operating Temperature Range(°C) | -15::120 |