Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | Nominal |
FENL4 | - | 1 |
Part Number | A | C | D | E | F | W | Unit Price | Volume Discount Rate | |
Type | Applicable Tube O.D. (mm) | ||||||||
1 ~ 4 pc(s). | 5~20 | ||||||||
FETP | 4 | 27 | 11 | 7 | 3 | 10 | 8 | ||
6 | 33 | 14 | 10 | 4 | 12 | 10 | |||
8 | 42 | 18 | 12 | 6 | 17 | 14 | |||
10 | 48 | 21 | 16 | 8 | 22 | 17 |
3D preview is not available, because the part number has not yet been determined.
Loading...
Type | Fitting Main Body | Main Body Material | Fluororesin | Connection Type | Pipe-to-Pipe Equal Dia. Connection |
---|---|---|---|---|---|
Pipe-to-Pipe Same Diameter Connection Type | Unions |