Piping Clamps / Multi Port Type (Part Numbers - CAD Download)

Piping Clamps / Multi Port Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A black lacquered multiple pipe clamp.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MTC38-3

Piping Clamps/Multi Port Type:Related Image

   Material: EN 1.0320 Equiv. (hot coiled)
* Black Paint

Specifications

Part Number-N (Number of Holes)
MTC50-4
Part NumberN (Number of Holes)LPQBDTRecommended Assembly Bolt (Coarse)Unit PriceVolume Discount Rate
TypeNo.SelectionOne StackTwo Stacks1 ~ 9 pc(s).10~50
MTC3815537.527.52692.3M8-50M8-90
292.5
3130
4167.5
5205
5017050352692.3M8-65M8-115
2120
3170
4220
5270
751100755038113.2M10-90M10-170
2175
3250
4325
5400
10011301006542114M10-120-
2230
L dimension of recommended bolts for assembling are for using weld-on adapters (MCWA) P.1290.
 Please be sure to confirm the length for each assembling method before use.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MTC38-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable No. Number of Holes Overall Length L
(mm)

13.23 €

1 Available 5 Days 10383130

Loading...

  1. 1

More Information

Piping Clamps/Multi Port Type:Related Image

Example of Use

Piping Clamps/Multi Port Type:Related Image

Basic information

Material EN 1.0320 Equiv. (hot coiled) Surface Treatment Black Painted

This page is Piping Clamps / Multi Port Type, part number MTC38-3.
You can find the detail information about specifications and dimensions on part number MTC38-3.

Variation of this product

Part Number
MTC100-2
MTC38-1
MTC38-2
MTC38-4
MTC38-5
MTC50-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable No. Number of Holes Overall Length L
(mm)

28.73 €

1 Available 5 Days 101002230

6.55 €

1 Available 5 Days 1038155

8.82 €

1 Available 5 Days 1038292.5

17.62 €

1 Available 5 Days 10384167.5

22.03 €

1 Available 5 Days 10385205

7.81 €

1 Available 5 Days 1050170

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360