Compact Cylinder Brackets / Clevis Mount (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CTKM40

Compact Cylinder Brackets/Clevis Mount:Related Image

TypeMaterialSurface TreatmentAccessory
CTKBEN 1.1191 Equiv.Black OxidePin 1 pc. (EN 1.1191 Equiv. Electroless Nickel Plating 40 ~ 45HRC)
Pivot Shafts 2 pcs. (Spring Steel)
CTKMElectroless Nickel Plating

Specifications

Part Number
CFKPB32
CTKB20
Part Number*AB*CL*L1CdCHCSHCtCACQCBCWCTCPCdUnit Price
TypeTube I.D. (mm)CTKBCTKM
CTKB
CTKM
1256(45.5)2250.0(39.5)14(3.5)5146742515.5510-12C24.5
1658.5(46.5)2252.5(40.5)15.5(3.5)515610429206.512-14C24.5
2075(61)29.566.0(52.0)18.5(4.5)81891253625.5816-20C36.5
2585(67.5)32.575.0(57.5)22.5(5)10201014540281020-24C36.5
3291.5(70)3381.5(60.0)28.5(7)1020101454534183620--6.5
40100(78.5)39.590(68.5)28.5(7)1022101465240183620-C56.5
50116(90.5)40.5102(76.5)33.5(8)1428142076450224428-C88.5
* ( ) dimensions are for bracket mounted MSCCN (Standard Stroke Type).

■Accessories of U-Shaped Clevis Brackets
No.Dd9dL2L3NMRetaining Ring
12 5-0.030
-0.060
4.8  0
- 0.04
10.214.62.20.7+ 0.10
  0
C Type for Shaft 5
1612.216.6
20 8-0.040
-0.076
7.6  0
- 0.06
16.2212.40.9+ 0.10
  0
C Type for Shaft 8
2510-0.040
-0.076
9.6  0
- 0.09
20.225.62.71.15+ 0.14
  0
C Type for Shaft 10
3236.241.6
40
5014-0.050
-0.093
13.4  0
- 0.11
44.250.63.2C Type for Shaft 14

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CTKM40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment Tube I.D.
(mm)

69.90 €

1 Available 5 Days 10Electroless Nickel Plating40

Loading...

  1. 1

Basic information

Type Clevis Material EN 1.1191 Equiv. Type U-Type Clevis Mount Brackets

This page is Compact Cylinder Brackets / Clevis Mount, part number CTKM40.
You can find the detail information about specifications and dimensions on part number CTKM40.

Variation of this product

Part Number
CTKB16
CTKB20
CTKB25
CTKB32
CTKB40
CTKM50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSurface Treatment Tube I.D.
(mm)

33.51 €

1 Available 5 Days 10Black Oxide16

36.27 €

1 Available 5 Days 10Black Oxide20

38.79 €

1 Available 5 Days 10Black Oxide25

54.29 €

1 Available 5 Days 10Black Oxide32

65.73 €

1 Available 5 Days 10Black Oxide40

80.86 €

1 Available 5 Days 10Electroless Nickel Plating50

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360