Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Caster | Wheel | Bearing | ||
Material | Surface Treatment | Material | Swiveling Part | Wheel Part | |
HSMC HSMCS | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black) Nylon (White), Urethane (Brown) | Provided | Not Provided |
Part Number | - | Wheel Material |
HSMC75 | - | R |
Body Type | Part Number | Wheel Material | Extrusion | H | B | d | E | r | Mass (g) | |||
Type | D | R | N | U | ||||||||
Swivel | HSMC | 50 | R (Rubber) N (Nylon) U (Urethane) | HFS5-2020 | 70 | 28 | 5.3 | 27 | 53 | 462 | 437 | - |
65 | HFS6-3030 | 85 | 25 | 6.5 | 60 | 526 | 460 | 475 | ||||
75 | HFS8-4040, 8-4545 | 93 | 8.8 | 28 | 66 | 552 | 458 | 478 | ||||
Swivel with Stopper | HSMCS | 50 | HFS5-2020 | 70 | 28 | 5.3 | 27 | 67 | 521 | 496 | - | |
65 | HFS6-3030 | 85 | 25 | 6.5 | 68 | 538 | 472 | 487 | ||||
75 | HFS8-4040, 8-4545 | 93 | 8.8 | 28 | 604 | 510 | 530 |
Part Number | Allowable Load N | |||
Type | D | R | N | U |
HSMC | 50 | 500 | 600 | - |
65 | 500 | 700 | 600 | |
75 | 600 | 800 | 700 | |
HSMCS | 50 | 500 | 600 | - |
65 | 500 | 700 | 600 | |
75 | 600 | 800 | 700 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HSMC50-N |
HSMC50-R |
HSMC65-N |
HSMC65-R |
HSMC65-U |
HSMC75-N |
HSMC75-R |
HSMC75-U |
HSMCS50-N |
HSMCS50-R |
HSMCS65-N |
HSMCS65-R |
HSMCS65-U |
HSMCS75-N |
HSMCS75-R |
HSMCS75-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Specifications | Wheel O.D. D (mm) | Wheel Material | |
---|---|---|---|---|---|---|---|---|
15.11 € | 1 | Available | 5 Days | 10 | No Stoppers | 50 | Nylon (General) | |
15.00 € | 1 | Available | 5 Days | 10 | No Stoppers | 50 | Synthetic Rubber (General) | |
15.86 € | 1 | Available | 5 Days | 10 | No Stoppers | 65 | Nylon (General) | |
16.24 € | 1 | Available | 5 Days | 10 | No Stoppers | 65 | Synthetic Rubber (General) | |
17.88 € | 1 | Available | 5 Days | 10 | No Stoppers | 65 | Urethane (General) | |
16.24 € | 1 | Available | 5 Days | 10 | No Stoppers | 75 | Nylon (General) | |
17.00 € | 1 | Available | 5 Days | 10 | No Stoppers | 75 | Synthetic Rubber (General) | |
18.40 € | 1 | Available | 5 Days | 10 | No Stoppers | 75 | Urethane (General) | |
16.12 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 50 | Nylon (General) | |
16.38 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 50 | Synthetic Rubber (General) | |
16.87 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 65 | Nylon (General) | |
17.62 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 65 | Synthetic Rubber (General) | |
19.27 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 65 | Urethane (General) | |
17.25 € 12.08 € | 1 | Available |
Same day
Stock | 10 | With Rotation Stopper | 75 | Nylon (General) | |
18.40 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 75 | Synthetic Rubber (General) | |
19.39 € | 1 | Available | 5 Days | 10 | With Rotation Stopper | 75 | Urethane (General) |
Loading...
Type | Screw Mounted Casters | Caster Type | With Mounting Plate |
---|
Configure
Stock
Basic Attributes
Specifications
Wheel O.D. D(mm)
Wheel Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes