Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material | Plate Thickness | Surface Treatment |
PBLSS□ | EN 1.0330 Equiv. | 2.6mm | Trivalent Chromate |
Part Number |
PBLSS1 |
Part Number | Mass (g) | Included Screw | Unit Price | ||
Type | No. | Size | Quantity | ||
PBLSS | 1 | 160 | M6-25 | 1 | |
2 | 250 | 2 | |||
3 | 325 | 3 | |||
4 | 250 | 2 | |||
5 | 400 | 4 | |||
6 | 150 | 1 | |||
7 | 260 | 2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PBLSS1 |
PBLSS2 |
PBLSS3 |
PBLSS4 |
PBLSS5 |
PBLSS6 |
PBLSS7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Joint Type | Intermediate/Corner Type | Intermediate Joint Type | |
---|---|---|---|---|---|---|---|---|
3.58 € 2.51 € | 1 | Available |
Same day
Stock | 10 | Center | - | T-Shaped (1 Direction Through) | |
6.61 € | 1 | Available | 5 Days | 10 | Intermediate/Corner | L-Shaped (1 Direction Through) | - | |
9.70 € | 1 | Available | 5 Days | 10 | Intermediate/Corner | T-Shaped | - | |
5.55 € | 1 | Available | 5 Days | 10 | Center | - | T-Shaped (1 Direction Through) | |
13.23 € | 1 | Available | 5 Days | 10 | Center | - | 6-Directions (1 Direction Through) | |
4.27 € 2.99 € | 1 | Available |
Same day
Stock | 10 | Center | - | Cross | |
7.18 € | 1 | Available | 5 Days | 10 | Center | - | Cross |
Loading...
Type | Metal Joint | Mounting Method | Clamp Type Screw Fastening | Material | EN 1.0330 Equiv. |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate |
Configure
Stock
Basic Attributes
Joint Type
Intermediate/Corner Type
Intermediate Joint Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes