Manufacturer part number: MSSB8-2
Brand: MISUMI
Price: 3.44 €
Delivery time: 5 Days
Tube O.D. D (D1): 8 Ø
Connection Thread Nominal: 2 (Rc1/4)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSSB8-2
Part Number | — | Nominal |
MSSB6 | — | 1 |
Part Number | Nominal | A | B | Wrench Flats H1 | Wrench Flats H2 | Thread Size M × Pitch | Thread Size Rc | Effective Sectional Area (mm2) | Mass (g) | |
Type | D | |||||||||
MSSB | 4 | 1 | 25.1 | 11 | 14 | 14 | M12 × 1.0 | Rc 1/8 | 3.2 | 18 |
6 | 1 | 26.3 | 9 | 17 | 17 | M14 × 1.0 | Rc 1/8 | 11 | 26 | |
2 | 31.3 | 14 | Rc1/4 | 30 | ||||||
8 | 1 | 28.9 | 8 | 19 | 19 | M16 × 1.0 | Rc 1/8 | 25.2 | 34.5 | |
2 | 34.9 | 14 | Rc1/4 | 42.5 | ||||||
3 | 35.9 | 15 | Rc3/8 | 36 | ||||||
10 | 2 | 32.3 | 13 | 24 | 22 | M20 × 1.0 | Rc1/4 | 38.7 | 58.5 | |
3 | 34.3 | 15 | Rc3/8 | 55 | ||||||
12 | 3 | 37.4 | 14 | 26 | 24 | M22 × 1.0 | Rc3/8 | 44.6 | 71.5 | |
4 | 41.4 | 18 | Rc1/2 | 70.5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MSSB8-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tube O.D. D (D1) (Ø) | Connection Thread Nominal | |
---|---|---|---|---|---|---|
3.44 € | 1 | Available | 5 Days | 8 | 2 (Rc1/4) |
Loading...
MJCNLS MJELLS | MJCNLS Other than MJELLS | ||
Applicable Fluid | Compressed Air | Water | Compressed Air |
Operating Temperature Range* | −15 to 60°C | 5 to 40°C | 0 to 60°C |
Max. Operating Pressure | 1 Mpa | 0.9 MPa | |
Operating Vacuum Level | -100 kPa | — | -100 kPa |
Type | Single-Action Coupling | Fitting Type | Screw Mount Direction | Main Body Material | Brass, Electroless Nickel Plating |
---|---|---|---|---|---|
Thread Material | EN CW614N Equiv. (Brass) | Seal Material | Nitrile Rubber | Screw Mounting, Direction | Female Bulkhead Straight |
Operating Temperature Range(°C) | 0::60 | Ring Material | PBT (Polybutylene Terephthalate) |
This page is One-Touch Couplings / Tapped Connector, part number MSSB8-2.
You can find the detail information about specifications and dimensions on part number MSSB8-2.
Part Number |
---|
MSSB10-3 |
MSSB12-3 |
MSSB12-4 |
MSSB4-1 |
MSSB6-1 |
MSSB8-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tube O.D. D (D1) (Ø) | Connection Thread Nominal |
---|---|---|---|---|---|---|
3.02 € | 1 | Available | 5 Days | 10 | 3 (Rc3/8) | |
3.02 € | 1 | Available | 5 Days | 12 | 3 (Rc3/8) | |
3.02 € | 1 | Available | 5 Days | 12 | 4(Rc1/2) | |
3.02 € | 1 | Available | 5 Days | 4 | 1 (Rc1/8) | |
3.02 € | 1 | Available | 5 Days | 6 | 1 (Rc1/8) | |
3.02 € | 1 | Available | 5 Days | 8 | 3 (Rc3/8) |