Spring Pins

Spring Pins

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spring Pins:Related Image

■Stroke Pins
TypePin EndPinSpringShimBodyOil Free BushingNut
TipCore Rod
MaterialMaterialMaterialMaterialMaterialSurface TreatmentMaterialMaterialSurface Treatment
SPPLPolyacetalEN 1.4301 Equiv.EN 1.4301 Equiv.EN 1.4301 (WPB) Equiv.EN 1.4301 Equiv.EN 1.1191 Equiv.Electroless Nickel PlatingPTFEEN 1.0736 Equiv.Trivalent Chromate

■Pin End
TypeTipCore Rod
Material
SPPHAPolyacetalEN 1.4301 Equiv.

Specifications

Part Number-D
SPPL6
SPPHA5
-
5
  
■Stroke Pins
Part NumberDStroke
S
HH1BL1Ltd1d2Load (N)Unit PriceVolume Discount Rate
TypeM
(Coarse)
min.max.1 ~ 9 pc(s).10~50 pcs.
SPPL6510871427.520(1.2)2.522.05.9  
869828.526.5(1.6)32.53.88.0  
1081512101539.531.5(1.8)434.712.6  
kgf=Nx0.101972
For orders larger than indicated quantity, please request a quotation.

■Pin End
Part NumberApplicable Stroke PinLWM x Pitch (Coarse)Unit PriceVolume Discount Rate
TypeD1 ~ 9 pc(s).10~50 pcs.
SPPHA5SPPL6-554M2.5x0.45  
6SPPL8-65M3x0.5  
8SPPL10-867M4x0.7  
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SPPHA5
SPPHA6
SPPHA8
SPPL6-5
SPPL8-6
SPPL10-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter D
(mm)
Sale Type Stroke (S)
(mm)
Thread Dia. of Main Body M (Coarse)

3.90 €

1 Available 5 Days 5Pin End--

4.16 €

1 Available Same day

Stock

6Pin End--

4.41 €

1 Available Same day

Stock

8Pin End--

26.44 €

1 Available Same day

Stock

-Stroke Pins106

28.96 €

1 Available Same day

Stock

-Stroke Pins108

31.49 €

1 Available Same day

Stock

-Stroke Pins1510

Loading...

  1. 1

More Information

Spring Pins:Related Image

Example of Use

Spring Pins:Related Image

Basic information

Type Stroke Pins

Complementary Products

MISUMI Unit еxample related to this product

Tech Support