Height Adjustment Screw Set for Strut Clamps (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLAJB10

Height Adjustment Screw Set for Strut Clamps:Related Image

TypeMaterialSurface TreatmentAccessory
With Double NutsWithout Double NutsMain BodyNut
CLAWMCLAJMEN 1.1191 Equiv.EN 1.0736 Equiv.Electroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
CLAWBCLAJBBlack OxideHex Socket Head Cap Screw
CB screws and SCB screws are included with the black oxide products and electroless nickel plating products, respectively.

Specifications

Part Number
CLAJM20
Part NumberABCHPD2D3Md1d2Move DistanceIncluded ScrewsUnit Price
TypeD1With Double NutsWithout Double Nuts
With Double NutsWithout Double NutsCLAWMCLAWBCLAJMCLAJB
CLAWM
CLAWB
CLAJM
CLAJB
10+0.05
+0.01
30611149.5 162844.6 3.4 5M4 - 8, 1pc.    
12311216101830M4 - 10, 1pc.    
153313201222355M5 - 12, 1pc.    
20388152515284065.7 4.6 M6 - 15, 1pc.    
25401730173445M6 - 18, 1pc.    
3046193621405586.8 5.7 M8 - 20, 1pc.    
D1 tolerance is before the slit machining.Set screw is not included.
Recommended tolerances of mating shafts for D1: g6, f8.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CLAJB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole Diameter
(mm)
Surface Treatment Double Nuts

10.38 €

1 Available 5 Days 1010Black OxideNo Double Nuts

Loading...

  1. 1

More Information

Height Adjustment Screw Set for Strut Clamps:Related Image

Example of Use

Height Adjustment Screw Set for Strut Clamps:Related Image

MISUMI Unit еxample related to this product

Tech Support