Steel Plate Ball Bearing Unit Round Flange Type (RBTP25)

Steel Plate Ball Bearing Unit Round Flange Type RBTP25
  • Volume Discount

Product Details:

Manufacturer part number: RBTP25

Brand: MISUMI

Price: 17.98

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. D: 25 mm

Basic Load Rating Cr (Dynamic): 14,000 N

Basic Load Rating Cor (Static): 7,850 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RBTP25

D12 to 35
D40
RBTP (Round Flanged)

Accuracy: JIS B 1558
JIS B 1514
JIS B 1559

Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -15 to +100°C

Components[M] Material[S] Surface Treatment
(1) Housing[ M ]EN 1.0330 Equiv.Black oxide
(2) Bearing Track Ring[ M ]EN 1.3505 Equiv.
(3) Rubber Seal[M]Nitrile Rubber (NBR)
(4) Set screw[ M ]EN 1.7220 Equiv.

Specification Table

Part Number
RBTP12
Part NumberHAJNA1H1
Min.
BSMounting Screw
Nominal
Basic Load Rating (N)MWeight
(g)
(Reference)
TypeDCr (Dynamic)Co (Static)
RBTP12811463.57.1449226M696004600M5 × 0.8200
15
17
20901671.5956257M8128006650300
2595187660277.5140007850
3011390.5115.271298M101950011300M6 × 0.75600
351222010081348.52570015300700
401482111913.56.891389M122910017800M8 × 1.01200
[!] kgf = N × 0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RBTP25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. D
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

17.98 €

1 Available 5 Days 2514,0007,850

Loading...

  1. 1

Basic information

Unit, Type Ball Bearing Unit Bearing Unit, Type With Pilot Type Unit Body Material EN 1.0330 Equiv.
Surface Treatment Black Oxide Treatment Refueling Method Lubrication-Free Type Surface Treatment Black Oxide
Rolling Element Material EN 1.3505 Equiv. Lubrication Method Non-lubricated

This page is Steel Plate Ball Bearing Unit Round Flange Type, part number RBTP25.
You can find the detail information about specifications and dimensions on part number RBTP25.

Variation of this product

Part Number
RBTP15
RBTP17
RBTP20
RBTP30
RBTP35
RBTP40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. D
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

14.38 €

1 Available 5 Days 1596004600

15.25 €

1 Available 5 Days 1796004600

16.11 €

1 Available 5 Days 2012,8006,650

23.20 €

1 Available 5 Days 3019,50011,300

28.68 €

1 Available 5 Days 3525,70015300

35.03 €

1 Available 5 Days 4029,10017,800

Tech Support