Center Drive / Heavy Duty / Guided Belt / 3-Groove Frame / Pulley Dia. 30mm / CVSYE

Center Drive / Heavy Duty / Guided Belt / 3-Groove Frame / Pulley Dia. 30mm / CVSYE

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Center Drive/Heavy Duty/Guided Belt/3-Groove Frame/Pulley Dia. 30mm:Related Image
* A Dimension Details
Output (W)MotorReduction RatioA1A2
SpecificationManufacturer
60WInduction MotorPanasonic5~180180.06
Oriental5~180185.0
Variable Speed Motor
Oriental5~180215.0
90WInduction MotorPanasonic5~180195.06
Oriental5~180200.0
Variable Speed Motor
Oriental5~180230.0
 FrameMotor CoverPulley Holder
MaterialAluminumSteelEN 1.0038 Equiv.
Surface TreatmentClear AnodizePaintPaint

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSYE-300-2000-90-TA230-IM-25-H-B
Body Price+Motor, Belt Spec. Price=Unit Price
Part NumberB
Selection
L
5mm Increment
MotorBelt SpecificationMotor Manufacturer Selection
The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSYE100
200
300
400
500
480~600060
90
TA230
(Single-phase)
IM
(Induction Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (For Electronic Parts Transfer)
O (Oil Resistant)
N (Non-adhesive)
J (No Belt)

*For belts other than the above, select from Belt Specification below.
A (Panasonic Motor)
B (Oriental Motor)
When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable.
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor and inverter, see Here onward. When L≥2005, customers are to assemble.
Workpiece weighing over 10kg/unit might deform belt base plate.
When the unit length (L dim.) is 2000mm or less, this will be delivered complete. For a unit over 2000mm, the frame is delivered in sections and the customer is to assemble according to the included assembly instructions. The assembly procedure manual can also be downloaded from our Conveyor Selection web site.
When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
Note that warpage might occur in meandering prevention crosspiece belts depending on the number of plies (thickness).
 
Belt SpecificationStandard Belt (Body Price Only)Optional Belt 1Optional Belt 2No Belt
General Purpose
H (Green), W (White)
--J
(No Belt)
For Sliding
G (Green), S (White)
--
Grip Type
-
-GG (Green), GW (White)
Oil Resistant
O (Green)
OW (White)-
Non-adhesive
N (White)
NB (Sky Blue), NBG (Lime Green)
HH (Green), HW (White)
-
For Food Transfer
-
KW (White), KSB (Sky Blue), PHB (Sky Blue)-
For Electronic Parts Transfer
D (Black)
--
For flat belt details, see Here onward.In case of selectiong Optional Belts, please select motor manufacturer A or B (Motor C is applicable for Standard Belt only.)
 

Alterations

Center Drive/Heavy Duty/Guided Belt/3-Groove Frame/Pulley Dia. 30mm:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CVSYE-[100-500/100]-[480-6000/5]-[60,​90]-NV-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[B,​R]
CVSYE-[100-500/100]-[480-6000/5]-[60,​90]-TA230-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[B,​R]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
[B] Belt Width
(mm)
[L] Conveyor Length
(mm)
Motor Output
(W)
[TA] Motor Voltage (Single Phase) * International
(V)
Motor Voltage (No Motor) Motor Type Gearhead Reduction Ratio Belt Specification (Standard Belts) Belt Specification (Optional Belts 1) Belt Specification (Optional Belts 2) Belt Specifications Motor Manufacturer Selection
1 14 Days 100 ~ 500480 ~ 600060 ~ 90-[NV] No Motor[IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] General Purpose - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White[HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue[GG] Grip Type - Green / [GW] Grip Type - White[J] No Belt[B] Oriental Motor / [R] No Motor Gear Head
1 14 Days 100 ~ 500480 ~ 600060 ~ 90230-[IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] General Purpose - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White[HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue[GG] Grip Type - Green / [GW] Grip Type - White[J] No Belt[B] Oriental Motor / [R] No Motor Gear Head

Loading...

  1. 1

Price List

Part NumberBBody Price 1 ~ 2 pc(s).
L480~
600
L605~
800
L805~
1000
L1005~
1200
L1205~
1400
L1405~
1600
L1605~
1800
L1805~
2000
L2005~
2200
L2205~
2400
L2405~
2600
L2605~
2800
L2805~
3000
L3005~
3250
L3255~
3500
L3505~
3750
L3755~
4000
L4005~
4250
L4255~
4500
L4505~
5000
L5005~
5500
L5505~
6000
CVSYE100                      
200                      
300-                     
400--                    
500---                   
For orders larger than indicated quantity, please check with WOS.

Basic information

Driving Type Center Drive Max. Mass of Conveyed Material(kg) 50 Belt Type Flat Belt
With Meandering Prevention Crosspiece With Meandering Prevention Crosspiece Max. Conveyance Speed(m/min) 56.5 Tail Roller Dia. D (Tail Transfer Part R)(mm) 30
Drive Roller Dia.(mm) 30 Reverse Switch Option Not Provided

Tech Support