Plastic Chain / Dual Track / End Drive / 3-Groove Frame / Sprocket Dia. 57mm / CVSPAE

Plastic Chain / Dual Track / End Drive / 3-Groove Frame / Sprocket Dia. 57mm / CVSPAE

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Plastic Chain/Dual Track/End Drive/3-Groove Frame/Sprocket Dia. 57mm:Related Image
* A Dimension Details
Output (W)MotorReduction RatioA
SpecificationManufacturer
25WInduction MotorPanasonic
5~180
115.0
Oriental
5~18
117.0
25~180
127.5
Variable Speed MotorOriental
5~18
127.0
25~180
137.5
40WInduction MotorPanasonic
5~180
142.0
Oriental
5~18
147.0
25~180
165.0
Variable Speed MotorOriental
5~18
157.0
25~180
175.0
 FrameMotor
Cover
Pulley
Holder
Plastic Chain
MaterialAluminumEN 1.0330 Equiv.EN AW-5052 Equiv.Polyacetal
Surface TreatmentClear AnodizePaintGold Anodize-

Specifications

Part Number-B-L-Motor-Belt
Specification
-Motor Manufacturer Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSPAE-100-750-25-TA230-IM-90-H-B
Body Price+Price with Motor+Belt Spec. Price=Unit Price
Part NumberB
10mm Increment
L
5mm Increment
MotorBelt SpecificationMotor Manufacturer Selection
The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSPAE80~300300~300025
40
TA230
(Single-phase)
IM
(Induction Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose)
D (Conductive, Black)
J (No Belt)
A (Panasonic Motor)
B (Oriental Motor)
When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable.
NV
(No Motor)
NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
Connect the motor so that the chain rotates in the direction of conveyance. For connection diagram, and details of motor and motor driver, see Here onward.
For belt details, see Here onward.
When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
Since plastic chain is subject to abrasion and produces dust during use, it is not suitable for the use in the clean room. This, however, does not affect functionality of conveyance.

Alterations

Plastic Chain/Dual Track/End Drive/3-Groove Frame/Sprocket Dia. 57mm:Related Image
Plastic Chain/Dual Track/End Drive/3-Groove Frame/Sprocket Dia. 57mm:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CVSPAE-[80-300/10]-[300-3000/5]-[25,​40]-NV-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]-[B,​R]
CVSPAE-[80-300/10]-[300-3000/5]-[25,​40]-TA230-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]-[B,​R]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
[B] Belt Width
(mm)
[L] Conveyor Length
(mm)
Motor Output
(W)
[TA] Motor Voltage (Single Phase) * International
(V)
Motor Voltage (No Motor) Motor Type Gearhead Reduction Ratio Belt Specifications Motor Manufacturer Selection
1 14 Days 80 ~ 300300 ~ 300025 ~ 40-[NV] No Motor[IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[D] Conductive - Black / [H] General Purpose / [J] No Belt[B] Oriental Motor / [R] No Motor Gear Head
1 14 Days 80 ~ 300300 ~ 300025 ~ 40230-[IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[D] Conductive - Black / [H] General Purpose / [J] No Belt[B] Oriental Motor / [R] No Motor Gear Head

Loading...

  1. 1

Price List

Part NumberBBody Price 1 ~ 2 pc(s).
L300~ 450L455~ 500L505~ 600L605~ 700L705~ 800L805~ 900L905~ 1000L1005~ 1100L1105~ 1200L1205~ 1300L1305~ 1400L1405~ 1500L1505~ 1600L1605~ 1700L1705~ 1800L1805~ 1900L1905~ 2000L2005~ 2600L2605~ 2700L2705~ 2800L2805~ 2900L2905~ 3000
CVSPAE80~100                      
110~200                      
210~300                      
For orders larger than indicated quantity, Days to Ship and Price are to be quoted.

Basic information

Driving Type Multi-Track Head Drive Max. Mass of Conveyed Material(kg) 15 Belt Type Plastic Chain
With Meandering Prevention Crosspiece Pulleys crowned for meandering prevention Max. Conveyance Speed(m/min) 64.4 Drive Roller Dia.(mm) 57
Reverse Switch Option Not Provided

Tech Support