Insulating Protective Cover

Insulating Protective Cover

Click on this image to zoom in.

Click on this image to zoom in.

  • Insulating Protective Cover
  • Insulating Protective Cover
  • Volume Discount
[Features] Essential for terminal insulation protection - Can be cut with a duct cutter.

● Insulation protective cover for use with DIN rail terminal blocks, BN, BNH models, UK10 – 35, and UK210 – 225 models.
● It can be cut using a duct cutter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specifications


More Information

Insulating Protective Cover:Related Image


Specification Table

Model NumberDimensions (mm)Compatible Terminal BlocksWeight
(g)
AB
BNC2339.6500BN, BNH Type20
BNC23039.6100040
KT15N-D32920UK10, UK21043
KG-D9.8920UK210, 215, 225 (For Lower Stage of 2-Stage Terminal Block)20
KT25-D36.5920UK15, 25, 35, 215, 22547

Part Number
BNC23
KG-D
KT15N-D
KT25-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSJumper Strip Shape Suitable Series Product Description

7.62 €

1 Available 5 Days --BNH-

2.45 €

2 Available 5 Days 10Y ModelUKFor UK210, 215, 225 (For 2-step Terminal Block of Lower) Insulation Protection Cover

6.51 €

1 Available 5 Days 10-UKFor UK10, UK210

8.84 €

1 Available 5 Days 10-UKFor UK15, 25, 35, 215, 225

Loading...

  1. 1

Tech Support