Stepper Motor Driver

Stepper Motor Driver

Click on this image to zoom in.

Click on this image to zoom in.

This driver is recommended when using a motion control board or
PLC positioning unit to drive a motorized stage without using a Suruga Seiki controller.
[Features]
· 24 V DC and 100 V AC input power supply are available.
· The CRD5107P/CVD507-K-A9 has a built-in smooth drive function that achieves low vibration and low noise drive.
· The KR-A55MC, KR-A5MC and KR-A535M are case type drivers that can be easily connected.

The product images are representative images only. Check with the manufacturer's catalog for details such as shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRD5107P

Part Number
CRD5107P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

247.49 €

1 8 Days 10

Loading...

  1. 1

Basic information

Input Power Supply VDC 24±10%

This page is Stepper Motor Driver, part number CRD5107P.
You can find the detail information about specifications and dimensions on part number CRD5107P.

Tech Support