Manufacturer part number: P14H100A
Brand: MITSUBOSHI BELTING
Price: 32.03 €
Delivery time: 10 Days
Belt Width Used: 25.4 mm
Operating belt width: 1 Inch
The Number of Teeth: 14
Pulley Shape: A
Outermost diameter: 61 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P14H100A
Part Number
|
---|
P14H100A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Width Used (mm) | Operating belt width (Inch) | The Number of Teeth | Pulley Shape | Outermost diameter (mm) | Keyway | Shaft Bore Diameter d (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32.03 € | 1 | 10 Days | 10 | 25.4 | 1 | 14 | A | 61 | NA | - |
Loading...
Type | Timing pulley | Belt-shaped | H | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | N/A | Pulley/Idlers | Pulley (No Bearing) | Belt-shaped type | Trapezoid Tooth Profile Circular Type |
This page is Timing belt pulleys / H / flanged pulley selectable / configurable / cast iron, steel, part number P14H100A.
You can find the detail information about specifications and dimensions on part number P14H100A.
Configure
Basic Attributes
Shaft Bore Diameter d(mm)
Type
Belt Width Used(mm)
Operating belt width(Inch)
The Number of Teeth
Pulley Shape
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P14H100A-H-14 |
P14H100A-H-15 |
P14H100A-H-16 |
P14H100A-H-17 |
P14H100A-H-18 |
P14H100A-H-19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Belt Width Used (mm) | Operating belt width (Inch) | The Number of Teeth | Pulley Shape | Outermost diameter (mm) | Keyway | Shaft Bore Diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
37.44 € | 1 | 15 Days | - | 25.4 | 1 | 14 | A | 61 | H (round hole) | 14 | ||
37.44 € | 1 | 15 Days | - | 25.4 | 1 | 14 | A | 61 | H (round hole) | 15 | ||
37.44 € | 1 | 15 Days | - | 25.4 | 1 | 14 | A | 61 | H (round hole) | 16 | ||
37.44 € | 1 | 15 Days | - | 25.4 | 1 | 14 | A | 61 | H (round hole) | 17 | ||
37.44 € | 1 | 15 Days | - | 25.4 | 1 | 14 | A | 61 | H (round hole) | 18 | ||
37.44 € | 1 | 15 Days | - | 25.4 | 1 | 14 | A | 61 | H (round hole) | 19 |