Timing belt pulleys / S14M / flanged pulley selectable / configurable / steel (P30S14M0400A)

Timing belt pulleys / S14M / flanged pulley selectable / configurable / steel P30S14M0400A

Product Details:

Manufacturer part number: P30S14M0400A

Brand: MITSUBOSHI BELTING

Price: 147.54

Delivery time: 7 Days


Technical Data:

Belt Width Used: 40 mm

The Number of Teeth: 30

Pulley Shape: A

Outermost diameter: 144 mm

Keyway: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P30S14M0400A

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
P30S14M0400A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBelt Width Used
(mm)
The Number of Teeth Pulley Shape Outermost diameter
(mm)
Keyway Shaft Bore Diameter d
(mm)

147.54 €

1 7 Days 104030A144--

Loading...

  1. 1

Basic information

Type Timing pulley Belt-shaped S14M Material Steel
Surface Treatment N/A Pulley/Idlers Pulley (No Bearing) Belt-shaped type Round tooth profile super torque

This page is Timing belt pulleys / S14M / flanged pulley selectable / configurable / steel, part number P30S14M0400A.
You can find the detail information about specifications and dimensions on part number P30S14M0400A.

Variation of this product

Part Number
P28S14M0400B-H-26
P28S14M0400B-H-27
P28S14M0400B-H-28
P30S14M0400A-H-25
P30S14M0400A-H-26
P30S14M0400A-H-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBelt Width Used
(mm)
The Number of Teeth Pulley Shape Outermost diameter
(mm)
Keyway Shaft Bore Diameter d
(mm)

169.83 €

1 14 Days -4028B136-26

169.83 €

1 14 Days -4028B136-27

169.83 €

1 14 Days -4028B136-28

160.11 €

1 14 Days -4030A144-25

160.11 €

1 14 Days -4030A144-26

160.11 €

1 14 Days -4030A144-27

Tech Support