Holder for Fixing Vacuum Generator VU Type

Holder for Fixing Vacuum Generator VU Type
  • Promotional pricing
*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VUK05
VUK07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Nozzle Dia.
(mm)

0.89 €

0.44 €

1 Same day

Stock

100.5

0.96 €

1 5 Days 100.7

Loading...

  1. 1

Basic information

Type Related Components Type of Related Component Holder / Bracket

Tech Support