Tube Fitting for Chemicals, Chemical Type, Straight

Tube Fitting for Chemicals, Chemical Type, Straight
  • Promotional pricing
  • Volume Discount
PPS is used for the main body material for excellent heat resistance, flame retardancy, and chemical resistance.

[Features]
· The main body uses PPS resin having superior heat resistance, flame retardant (UL94V-0) and chemical resistance properties.
· Has option for using FKM in the seal area. Other options include NBR and EPDM.
· No need to worry about rust or metal ions.
· Selectable from two packaging specifications--normal packaging and clean room packaging--according to the specific application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
APC4-01
APC4-01-TP
APC6-01
APC6-01-TP
APC6-02
APC6-02-TP
APC6-03
APC6-03-TP
APC8-01
APC8-01-TP
APC8-02
APC8-03
APC8-03-TP
APC10-02
APC10-02-TP
APC10-03
APC10-03-TP
APC12-02
APC12-02-TP
APC12-03
APC12-03-TP
APC12-04
APC12-04-TP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Nominal of Thread 1 Thread Part Seal Specification

4.76 €

1 5 Days 41/8Standard Specifications

5.35 €

1 5 Days 41/8Sealing Tape Specifications

5.12 €

1 5 Days 61/8Standard Specifications

5.70 €

1 12 Days 61/8Sealing Tape Specifications

5.34 €

2.56 €

1 Available Same day

Stock

61/4Standard Specifications

5.82 €

1 12 Days 61/4Sealing Tape Specifications

5.60 €

1 10 Days 63/8Standard Specifications

6.18 €

1 11 Days 63/8Sealing Tape Specifications

5.93 €

1 5 Days 81/8Standard Specifications

6.49 €

1 11 Days 81/8Sealing Tape Specifications

6.06 €

2.85 €

1 Available Same day

Stock

81/4Standard Specifications

6.40 €

1 5 Days 83/8Standard Specifications

6.96 €

1 11 Days 83/8Sealing Tape Specifications

7.53 €

1 10 Days 101/4Standard Specifications

8.09 €

1 11 Days 101/4Sealing Tape Specifications

7.33 €

3.81 €

1 Available Same day

Stock

103/8Standard Specifications

8.22 €

1 11 Days 103/8Sealing Tape Specifications

8.11 €

4.06 €

1 Same day

Stock

121/4Standard Specifications

9.37 €

1 11 Days 121/4Sealing Tape Specifications

9.04 €

1 12 Days 123/8Standard Specifications

9.62 €

1 11 Days 123/8Sealing Tape Specifications

9.06 €

1 10 Days 121/2Standard Specifications

9.63 €

1 11 Days 121/2Sealing Tape Specifications

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Direction Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Main Body Material PPS Resin Application For aggressive / corrosive media / Heat Resistant Thread Material PPS Resin
Seal Material FKM Screw Mounting, Direction Straight Operating Temperature(°C) 0::80
Types of connection screw 1 R Package Specifications Regular Packaging Specifications

Tech Support