Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A49-50 |
A49-50B-1 |
A49-50B-2 |
A49-70 |
A49-70B-1 |
A49-80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Stage Size (Upper side) (mm) | Applicable Stage Size (Lower side) (mm) | Material+Surface Treatment | |
---|---|---|---|---|---|---|---|---|
26.46 € | 1 | 18 Days | 10 | 40 x 40 | 50×50 | Aluminum + Clear Anodized Aluminum | ||
39.50 € | 1 | 8 Days | 10 | 40 x 40 | 50×50 | Aluminum + Black Anodized Aluminum | ||
39.50 € | 1 | 8 Days | 10 | 50×50 | 40x40/60x60/φ60/φ75 | Aluminum + Black Anodized Aluminum | ||
26.92 € | 1 | 8 Days | 10 | 60 x 60 | 70×70 | Aluminum + Clear Anodized Aluminum | ||
39.96 € | 1 | Available | 5 Days | 10 | 70×70 | 60x60/80x80/100x100/φ75/φ100 | Aluminum + Black Anodized Aluminum | |
40.12 € | 1 | 8 Days | 10 | 70x70, φ75 | 70×70/80×80/100×100 | Aluminum + Black Anodized Aluminum |
Loading...
Configure
Basic Attributes
Applicable Stage Size (Upper side)(mm)
Applicable Stage Size (Lower side)(mm)
Material+Surface Treatment
Type
Filter by standard shipping days
Optional Attributes