Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R265-SUS
Type | Roller Type | Magnet Type Category | Round shape | Adsorption Power/Pull Force/Holding Force(N) | 23.52 |
---|---|---|---|---|---|
Length(mm) | 26.9 | Width(mm) | 13.8 | Mounting Method | Imposition Type |
Mounting Hole Diameter(mm) | 2.8 | Strike Plate | Available | Operating Environment | Standard |
Main Body Material | Stainless Steel (EN 1.4016 Equiv.) | Main Body Finishing | Foundation | Strike Plate Material | Stainless Steel (EN 1.4016 Equiv.) |
Strike Plate Finishing | Foundation | Height(mm) | 24 |