Mini Plastic Clamp Lever_LECM / LECF (LECF-3-OR)

Mini Plastic Clamp Lever_LECM / LECF LECF-3-OR
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: LECF-3-OR

Brand: NABEYA BI-TECH

Price: 6.85

Delivery time: 9 Days


Technical Data:

Mounting Section Type: Female Thread

Mounting Section Diameter M: 3

Mounting Section Length L: 7 mm

Max. Tightening Force: 950 N

Main Body Color: OR(Orange)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LECF-3-OR

Part Number
LECF-3-OR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Diameter M Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Main Body Color

6.85 €

1 9 Days 10Female Thread37950OR(Orange)

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamping Lever Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Rotating Radius R(mm) 30
Main Body Material Nylon 6 Main Body Surface Treatment N/A Mounting Section Material EN 1.0715 Equiv.
Mounting Section Surface Treatment Black Oxide Adjustment screw for gap N/A

This page is Mini Plastic Clamp Lever_LECM / LECF, part number LECF-3-OR.
You can find the detail information about specifications and dimensions on part number LECF-3-OR.

Variation of this product

Part Number
LECF-3-BK
LECF-3-SG
LECF-3-SK
LECF-3-YW
LECF-4-BK
LECF-4-OR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Mounting Section Diameter M Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Main Body Color

6.85 €

1 9 Days 10Female Thread37950BK (Matte black)

6.85 €

1 9 Days 10Female Thread37950SG(Silver Gray)

6.85 €

1 9 Days 10Female Thread37950SK (Matte Transparent)

6.85 €

1 9 Days 10Female Thread37950YW (Yellow)

6.85 €

1 9 Days 10Female Thread491700BK (Matte black)

5.86 €

1 Same day

Stock

10Female Thread491700OR(Orange)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360