Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LZXS-50-KV |
LZXS-50-SK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body Material | Main Body Surface Treatment | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Main Body Color | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.99 € | 1 | 9 Days | 10 | Shape with Knob | Grip Ball | Male thread | 109 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | N/A | N/A | - | N/A | Fabric | Type With Lever | ||
200.82 € | 1 | 9 Days | 10 | Without Knob | - | Square Hole | - | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | N/A | N/A | - | - | Fabric | Wrench Operated Type |
Loading...
Application | Controller Lever | Type Clamp | Cam Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Mounting Section Material | Stainless Steel (EN 1.4029 Equiv.) | Mounting Section Diameter M | 10 | Mounting Section Length L(mm) | 11 |
Configure
Basic Attributes
Shape
Lever Shape with Knob
Mounting Section Type
Rotating Radius R(mm)
Main Body Material
Mounting Section Surface Treatment
Knob Material
Surface Treatment of knob
Main Body Color
Specifications
Type
Main Body Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes