Resin Screw (PPS / Cross Recessed Pan Head Machine Screw) - SPS-P【1-20 Pieces Per Package】 (Part Numbers - CAD Download)

Resin Screw (PPS / Cross Recessed Pan Head Machine Screw) - SPS-P
  • Promotional pricing
  • Volume Discount
PPS has an excellent heat resistance and can be used continuously at 200°C. Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower. Boasts high strength and rigidity, and also maintains its strength at high temperatures. Is non-viscous and offers excellent abrasion resistance and electrical properties.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPS-M6X10-P-VA
SPS-M6X12-P
SPS-M6X12-P-VA
SPS-M6X15-P
SPS-M6X15-P-VA
SPS-M6X20-P
SPS-M6X20-P-VA
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Pitch
(mm)
Sales Unit

3.71 €

1 Available 8 Days 6101Low Quantity (can be purchased from one)

21.76 €

10 Pieces Per Package

1 pack 8 Days 6121Box/Package

3.75 €

1 Available 8 Days 6121Low Quantity (can be purchased from one)

24.34 €

10 Pieces Per Package

1 pack 6 Days 6151Box/Package

3.90 €

1 Available 8 Days 6151Low Quantity (can be purchased from one)

30.72 €

10 Pieces Per Package

1 pack 8 Days 6201Box/Package

4.30 €

1 Available 8 Days 6201Low Quantity (can be purchased from one)

Loading...

Basic information

Detailed Shape Pan Material Resin Surface Treatment NA
Mounting Hole Shape Phillips Head Additional Shape Standard Thread Type Metric Coarse
Basic Shape Standard (Round) Application Standard / Heat-Resistance / Chemical Resistance / High Strength / Electric Insulation / Fall Prevention Plastic Material PPS

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360