Manufacturer part number: FPM-60-M10X43
Brand: NABEYA BI-TECH
Price: 13.10 €
Delivery time: Same day
Adjusting Bolt Shape Type: Standard
Width D: 60 mm
Allowable Load: 14 kN
Thread Length Lm: 43 mm
Main Body Height h: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FPM-60-M10X43
Part Number
|
---|
FPM-60-M10X43 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Adjusting Bolt Shape Type | Width D (mm) | Allowable Load (kN) | Thread Length Lm (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.10 € 9.17 € | 1 | Available |
Same day
Stock | 10 | Standard | 60 | 14 | 43 | 24 | 10 |
Loading...
Type | Adjusting Bolt Shape | Swivel Angle θ(deg) | 30 | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Thread Material | EN 1.0715 Equiv. | Thread Surface Treatment | Trivalent Chromate | Body Material | Nylon 6 |
Main Body Surface Treatment | NA | Properties | Standard | Swivel Mechanism | Available |
This page is Leveling Foot (Heavy Load / Super Heavy Load Type)_FPM, part number FPM-60-M10X43.
You can find the detail information about specifications and dimensions on part number FPM-60-M10X43.
Configure
Stock
Basic Attributes
Type
Adjusting Bolt Shape Type
Width D(mm)
Allowable Load(kN)
Thread Length Lm(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FPM-100-M16X158-H |
FPM-100-M16X58-GH |
FPM-100-M16X58-H |
FPM-60-M10X43-G |
FPM-60-M10X68 |
FPM-60-M10X68-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Adjusting Bolt Shape Type | Width D (mm) | Allowable Load (kN) | Thread Length Lm (mm) | Main Body Height h (mm) | Thread Nominal M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
46.51 € | 1 | 9 Days | 10 | Anchor Bolt Fixing Type | 100 | 25 | 158 | 20.5 | 16 | ||
52.27 € | 1 | 9 Days | 10 | With Bottom Rubber and Anchor bolt fixed Type | 100 | 25 | 58 | 20.5 | 16 | ||
39.74 € | 1 | 9 Days | 10 | Anchor Bolt Fixing Type | 100 | 25 | 58 | 20.5 | 16 | ||
25.35 € | 1 | 9 Days | 10 | With Bottom Rubber | 60 | 14 | 43 | 24 | 10 | ||
20.01 € | 1 | 9 Days | 10 | Standard | 60 | 14 | 68 | 24 | 10 | ||
27.05 € | 1 | 9 Days | 10 | With Bottom Rubber | 60 | 14 | 68 | 24 | 10 |