Manufacturer part number: SIS812SW
Brand: IMAO CORPORATION
Price: 74.60 €
Delivery time: 6 Days
Chain No.: 80
Number of Teeth: 12 T
Shaft Hole Dia. d: 20 mm
Do: 110 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIS812SW
Sprocket Shape | B Type | Type | Idler | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | RS | Shaft Type | Built-in bearing double |
Surface Treatment | Black Oxide |
This page is Steel Sprocket Idler (SIS-SW), part number SIS812SW.
You can find the detail information about specifications and dimensions on part number SIS812SW.
Configure
Basic Attributes
Type
Chain No.
Number of Teeth(T)
Shaft Hole Dia. d(mm)
Do(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SIS313SW |
SIS412SW |
SIS512SW |
SIS612SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Do (mm) |
---|---|---|---|---|---|---|---|---|---|
34.63 € | 1 |
Same day
Stock | 10 | 35 | 13 | 10 | 44 | ||
41.15 € | 1 | Available | 6 Days | 10 | 40 | 12 | 10 | 55 | |
44.27 € | 1 | 8 Days | 10 | 50 | 12 | 10 | 69 | ||
51.48 € | 1 | Available | 6 Days | 10 | 60 | 12 | 15 | 83 |