Engineering Plastic Leveling Pad (LSA25, LSAR25) (LSA25S8B)

Engineering Plastic Leveling Pad (LSA25, LSAR25) LSA25S8B
  • Volume Discount

Product Details:

Manufacturer part number: LSA25S8B

Brand: IMAO CORPORATION

Price: 7.73

Delivery time: 8 Days


Technical Data:

Adjusting Bolt Shape Type: Standard

Thread Material: Steel

Thread Surface Treatment: [Zinc Plating] Zinc Plating

Bottom Rubber Material: -

Thread Length L1: 68 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSA25S8B

Part Number
LSA25S8B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Thread Nominal M
(mm)
Properties Full height
(mm)

7.73 €

1 Available 8 Days 10StandardSteel[Zinc Plating] Zinc Plating-688Standard92

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle NA
Body Material Polyamide Main Body Surface Treatment NA Width W(mm) 25
Allowable Load(kN) 5 Main Body Height h(mm) 12 Swivel Mechanism Available

Tech Support