Manufacturer part number: FJK16100
Brand: NABEYA
Price: 20.74 €
Delivery time: 5 Days
Thread Material: -
Thread Surface Treatment: Bright Chromate Plating
Body Material: -
Main Body Surface Treatment: Bright Chromate Plating
Thread Length: 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJK16100
Part Number
|
---|
FJK16100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Thread Length (mm) | Thread Nominal M (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
20.74 € | 1 | Available | 5 Days | - | Bright Chromate Plating | - | Bright Chromate Plating | 100 | 16 | 127 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Load Resistance(kN) | 5 | Main Body Height(mm) | 17 | Properties | Standard |
Adjustment Bolt-shaped Swing Mechanism | NA |
This page is Foot Jack FJK Model (Fixed Type), part number FJK16100.
You can find the detail information about specifications and dimensions on part number FJK16100.
Configure
Basic Attributes
Thread Material
Body Material
Type
Thread Surface Treatment
Main Body Surface Treatment
Thread Length(mm)
Thread Nominal M(mm)
Height(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJK12120 |
FJK12120S |
FJK12150 |
FJK16100S |
FJK16130 |
FJK16130S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Thread Length (mm) | Thread Nominal M (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.08 € | 1 | Available | 5 Days | - | Bright Chromate Plating | - | Bright Chromate Plating | 120 | 12 | 145 | |
43.98 € | 1 | Available | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 120 | 12 | 145 | |
13.60 € | 1 | Available |
Same day
Stock | - | Bright Chromate Plating | - | Bright Chromate Plating | 150 | 12 | 175 | |
58.17 € | 1 | Available | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 100 | 16 | 127 | |
21.88 € | 1 | Available | 6 Days | - | Bright Chromate Plating | - | Bright Chromate Plating | 130 | 16 | 157 | |
59.62 € | 1 | Available | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 130 | 16 | 157 |