Manufacturer part number: PSM-0810-12
Brand: IGUS
Price: 4.08 €
Delivery time: 14 Days
Type: Sleeve Type
Environment: Standard / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical
Inner Diameter d1: 8 mm
O.D. d2: 10 mm
Overall Length b1: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSM-0810-12
Part Number
|
---|
PSM-0810-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Environment | Inner Diameter d1 (mm) | O.D. d2 (mm) | Overall Length b1 (mm) | Maximum Allowable PV Value Range (N/mm2•m/s) | Max. Allowable Velocity V (m/s) | Recommended Housing Hole Tolerance | Thickness t (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.08 € | 1 | Available | 14 Days | - | Sleeve Type | Standard / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical | 8 | 10 | 12 | 0.3 to 1.0 | 1 | H7 | 1 |
Loading...
Resin Group | High Performance Polymer Group | Maximum Allowable PV Value(N/mm²·m/s) | 0.39 | Max. Allowable Surface Pressure P(N/mm2) | 50 |
---|---|---|---|---|---|
Lubrication Condition | Unlubricated |
This page is Plain bearing bushes / plastic (iglidur) / PSM, part number PSM-0810-12.
You can find the detail information about specifications and dimensions on part number PSM-0810-12.
Configure
Basic Attributes
Environment
Type
Type
Inner Diameter d1(mm)
O.D. d2(mm)
Overall Length b1(mm)
Maximum Allowable PV Value Range(N/mm2•m/s)
Max. Allowable Velocity V(m/s)
Recommended Housing Hole Tolerance
Thickness t(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSM-0608-06 |
PSM-0810-08 |
PSM-0810-11 |
PSM-1012-10 |
PSM-1214-15 |
PSM-1214-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Environment | Inner Diameter d1 (mm) | O.D. d2 (mm) | Overall Length b1 (mm) | Maximum Allowable PV Value Range (N/mm2•m/s) | Max. Allowable Velocity V (m/s) | Recommended Housing Hole Tolerance | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.68 € | 1 | Available | 14 Days | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 6 | 8 | 6 | 0.3 to 1.0 | 1 | H7 | 1 | |
4.02 € | 1 | Available |
Same day
Stock | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 8 | 10 | 8 | 0.3 to 1.0 | 1 | H7 | 1 | |
4.08 € | 1 | Available | 14 Days | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 8 | 10 | 11.5 | 0.3 to 1.0 | 1 | H7 | 1 | |
4.08 € | 1 | Available | 14 Days | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 10 | 12 | 10 | 0.3 to 1.0 | 1 | H7 | 1 | |
4.22 € | 1 | Available | 14 Days | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 12 | 14 | 15 | 0.3 to 1.0 | 1 | H7 | 1 | |
4.40 € | 1 | Available | 14 Days | - | Sleeve Type | Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 12 | 14 | 25 | 0.3 to 1.0 | 1 | H7 | 1 |