Standard Sprocket Model 80B, Semi-F Series, Shaft Hole Machining Completed (New JIS Key) (NK80B9D29F)

Standard Sprocket Model 80B, Semi-F Series, Shaft Hole Machining Completed (New JIS Key) NK80B9D29F

Product Details:

Manufacturer part number: NK80B9D29F

Brand: KATAYAMA CHAIN

Price: 43.40

Delivery time: 11 Days


Technical Data:

Number of Teeth: 9 T

Shaft Hole Dia. d: 29 mm

Key Groove Width b: 8 mm

Key Groove Depth t2: 3.3 mm

Set Screw Size M: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK80B9D29F

Part Number
NK80B9D29F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

43.40 €

1 11 Days 92983.3M8

Loading...

  1. 1

Basic information

Sprocket Shape B Type Chain No. 80 Number of Tracks 1
Type Shaft hole machining type Material Steel Chain Type Standard
Shaft Type Shaft hole machined The Number of Set Screw 2 Angle(°) 120

This page is Standard Sprocket Model 80B, Semi-F Series, Shaft Hole Machining Completed (New JIS Key), part number NK80B9D29F.
You can find the detail information about specifications and dimensions on part number NK80B9D29F.

Variation of this product

Part Number
NK80B10D19F
NK80B10D20F
NK80B10D21F
NK80B9D31F
NK80B9D33F
NK80B9D34F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

43.03 €

1 11 Days 101962.8M6

43.03 €

1 11 Days 102062.8M6

43.03 €

1 11 Days 102162.8M6

43.40 €

1 11 Days 931103.3M8

43.40 €

1 11 Days 933103.3M8

43.40 €

1 11 Days 934103.3M8

Tech Support