Manufacturer part number: 250ULB
Brand: TOUHOKU SHARYO
Price: 152.44 €
Delivery time: 5 Days
Wheel O.D.: 250 mm
Wheel Width: 46 mm
Hole Diameter: 25 mm
Hub Width: 63 mm
Allowable Load: 650 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
250ULB
Part Number
|
---|
250ULB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Allowable Load (kg) | Diameter of Hub B2 (mm) | Bearing details | |
---|---|---|---|---|---|---|---|---|---|---|---|
152.44 € | 1 | 5 Days | 250 | 46 | 25 | 63 | 650 | 75 | #6305 |
Loading...
Wheel Type | Outer Ring + Wheel | Wheel Material | Urethane | Bearing | Available |
---|
This page is Wheel for Ductile Castors, Standard Type, Urethane Wheel ULB, part number 250ULB.
You can find the detail information about specifications and dimensions on part number 250ULB.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Allowable Load(kg)
Diameter of Hub B2(mm)
Bearing details
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
125ULB |
150ULB |
180ULB |
200ULB |
300ULB |
75ULB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Allowable Load (kg) | Diameter of Hub B2 (mm) | Bearing details |
---|---|---|---|---|---|---|---|---|---|---|---|
75.09 € | 1 | 5 Days | 127 | 36 | 17 | 49 | 280 | 55 | #6303 | ||
89.60 € | 1 | 5 Days | 150 | 38 | 20 | 53 | 350 | 62 | #6204 | ||
87.91 € | 1 | 7 Days | 180 | 42 | 20 | 53 | 430 | 53 | #6204/CB2047 | ||
96.28 € | 1 | 5 Days | 200 | 42 | 20 | 57 | 490 | 62 | #6204 | ||
184.51 € | 1 | 7 Days | 300 | 48 | 25 | 67 | 830 | 78 | #6305 | ||
44.29 € | 1 | 7 Days | 75 | 30 | 10 | 38 | 140 | 39 | CB1030 |