Ductile Castors Wide Type, Fixed Type Hardware TK (200X50TK)

Ductile Castors Wide Type, Fixed Type Hardware TK 200X50TK

Product Details:

Manufacturer part number: 200X50TK

Brand: TOUHOKU SHARYO

Price: 75.66

Delivery time: 8 Days


Technical Data:

Metal fittings width B: 71 mm

Plate Size F1: 208 mm

Plate Size F2: 98 mm

Mounting Pitch P1: 174 mm

Mounting Pitch P2: 64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200X50TK

Part Number
200X50TK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Applicable Wheel Diameter
(mm)

75.66 €

1 8 Days 712089817464200

Loading...

  1. 1

Basic information

Caster Type Related Components Types of Related components Casters Fixing Bracket

This page is Ductile Castors Wide Type, Fixed Type Hardware TK, part number 200X50TK.
You can find the detail information about specifications and dimensions on part number 200X50TK.

Variation of this product

Part Number
125X65TK
150X50TK
150X65TK
200X65TK
200X75TK
200X90TK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Applicable Wheel Diameter
(mm)

52.43 €

1 8 Days 8116410214078125

59.43 €

1 8 Days 711869815264150

63.17 €

1 8 Days 8118611215278150

78.66 €

1 8 Days 8120811217478200

81.09 €

1 8 Days 9620812017486200

87.91 €

1 8 Days 106208134174100200

Tech Support