Manufacturer part number: SS-125NRB
Brand: TOSEI SHARYO
Price: 23.67 €
Delivery time: 11 Days
Wheel O.D.: 125 mm
Wheel Width: 38 mm
Hub Width: 55 mm
Allowable Load: 125 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS-125NRB
Wheel Type | Outer Ring + Wheel | Wheel Material | Rubber | Hole Diameter(mm) | 12 |
---|---|---|---|---|---|
Bearing | Available | Material | Resin |
This page is Wheel for Dedicated Castors SS Series (Silent), Rubber Wheel for Light Loads SS-NRB (GOLD Castors), part number SS-125NRB.
You can find the detail information about specifications and dimensions on part number SS-125NRB.
Part Number |
---|
SS-100NRB |
SS-150NRB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hub Width (mm) | Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|
17.80 € | 1 | 11 Days | 100 | 32 | 45 | 120 | ||
27.08 € | 1 | 11 Days | 150 | 38 | 55 | 150 |