U-Bracket Dip U Bolts / Dip, Stainless Steel U Bolt (SG / CU / SU) (A10626-0323)

U-Bracket Dip U Bolts / Dip, Stainless Steel U Bolt (SG / CU / SU) A10626-0323
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: A10626-0323

Brand: AKAGI

Price: 22.70

Delivery time: 15 Days


Technical Data:

Main fit tube(or application tube)outside diameter: 20~Less than 30 mm

Material: [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)

Applicable Pipe Type: [Steel Pipe / Coated Steel Pipe] SGP Pipe

Surface Treatment: NA

Size: SG-20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A10626-0323

Part Number
A10626-0323
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Material Applicable Pipe Type Surface Treatment Size Compatible Pipe Outer Diameter
(mm)
Color

22.70 €

1 15 Days 20~Less than 30[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Steel Pipe / Coated Steel Pipe] SGP PipeNASG-2027.2Ivory

Loading...

  1. 1

Basic information

Type U-Bolt Number Contained In A Packet(piece) 1

This page is U-Bracket Dip U Bolts / Dip, Stainless Steel U Bolt (SG / CU / SU), part number A10626-0323.
You can find the detail information about specifications and dimensions on part number A10626-0323.

Variation of this product

Part Number
A10603-0047
A10603-0051
A10603-0066
A10626-0338
A10626-0342
A10626-0427
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Material Applicable Pipe Type Surface Treatment Size Compatible Pipe Outer Diameter
(mm)
Color

7.77 €

1 8 Days 40~Less than 50Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] ElectrogalvanizingSG-3242.7Ivory

9.71 €

1 Available 6 Days 40~Less than 50Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] ElectrogalvanizingSG-4048.6Ivory

9.46 €

1 8 Days 60~Less than 70Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] ElectrogalvanizingSG-5060.5Ivory

22.42 €

1 7 Days 30~Less than 40[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Steel Pipe / Coated Steel Pipe] SGP PipeNASG-2534Ivory

24.79 €

1 9 Days 40~Less than 50[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Steel Pipe / Coated Steel Pipe] SGP PipeNASG-3242.7Ivory

85.81 €

1 9 Days 100~Less than 200[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Steel Pipe / Coated Steel Pipe] SGP PipeNASG-150165.2Ivory

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360