Urethane Foam Copper Tubing Urethane CS Type

Urethane Foam Copper Tubing Urethane CS Type
Hanging Band for Insulation of Hot/Cold Water Copper Piping

[Features]
・U band for copper water cooling and heating pipe insulation.
· The band is electrogalvanized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A10642-0308
A10642-0312
A10642-0327
A10642-0331
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
Heat-Retention Thickness T
(mm)

25.74 €

1 12 Days 50~Less than 6050A53.9820

27.58 €

1 12 Days 50~Less than 6050A53.9825

31.01 €

1 12 Days 50~Less than 6050A53.9830

34.52 €

1 12 Days 50~Less than 6050A53.9840

Loading...

  1. 1

Basic information

Type Urethane U-Band Material Steel Applicable Pipe Type Hot and Cold Water Pipe of Copper Pipe
Surface Treatment Electrogalvanizing Number Contained In A Packet(piece) 1

Tech Support