Line Hose DH (DH-8-10)

Line Hose DH DH-8-10

Product Details:

Manufacturer part number: DH-8-10

Brand: CHIYODA TSUSHO

Price: 62.79

Delivery time: 10 Days


Technical Data:

Internal Diameter: 8

Outer Diameter: 12 mm

Minimum Bending Radius: 45 mm

Length: 10 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DH-8-10

Part Number
DH-8-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter Outer Diameter
(mm)
Minimum Bending Radius
(mm)
Length
(m)

62.79 €

1 10 Days 8124510

Loading...

  1. 1

Basic information

Applicable Fluid / Usage Compressed Air Cutting Service Usage NA Properties Standard / Flexibility
Hose Material Polyurethane Mounting Metal Fittings NA Color Light Green
Operating Temperature Range(℃) -5::60 Operating Pressure Range(MPa) ::1 Vacuum Compatible Not Applicable

This page is Line Hose DH, part number DH-8-10.
You can find the detail information about specifications and dimensions on part number DH-8-10.

Variation of this product

Part Number
DH-11-30
DH-11-50
DH-6.5-10
DH-8-100
DH-8-20
DH-8-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter Outer Diameter
(mm)
Minimum Bending Radius
(mm)
Length
(m)

262.32 €

1 10 Days 11166530

437.20 €

1 5 Days 11166550

47.91 €

1 10 Days 6.5104010

438.69 €

1 5 Days 81245100

125.58 €

1 5 Days 8124520

131.60 €

1 10 Days 8124530

Tech Support