Manufacturer part number: WTPI-STC-M16
Brand: SUNCO
Price: 1.70 €
Delivery time: 6 Days
Material: [Steel] Steel
Surface Treatment: Chromate Plating
I.D. d: 17.5 mm
Screw Nominal (M): 16
Thickness T: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTPI-STC-M16
Part Number
|
---|
WTPI-STC-M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.70 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 17.5 | 16 | 7 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Chromate Plating] Chromate Plating |
Loading...
Type (Application) | Flat Washer | Type | Taper Washer |
---|
This page is Tapered Washer, for 8° i-beams, part number WTPI-STC-M16.
You can find the detail information about specifications and dimensions on part number WTPI-STC-M16.
Configure
Basic Attributes
Material: Stainless Steel
Type
Material
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Surface Treatment (Detailed)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WTPI-ST-M20 |
WTPI-ST3B-M10 |
WTPI-ST3B-M12 |
WTPI-STC-M20 |
WTPI-STCB-M10 |
WTPI-STCB-M12 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.72 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 22 | 20 | 8 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | ||
202.86 € | 250 Pieces Per Package | 1 pack | 14 Days | 10 | [Steel] Steel | Trivalent Chromate | 11 | 10 | 5 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Trivalent Chromate] Trivalent Black | ||
224.52 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 14 | 12 | 6 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Trivalent Chromate] Trivalent Black | ||
3.34 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 22 | 20 | 8 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Chromate Plating] Chromate Plating | ||
2.21 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 11 | 10 | 5 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Chromate Plating] Black Chromate | ||
239.01 € | 200 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 14 | 12 | 6 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Chromate Plating] Black Chromate |