Manufacturer part number: 316-100E
Brand: SHO-BOND COUPLING
Price: 125.91 €
Delivery time: 8 Days
Applicable Pipe: Steel Pipe / Stainless Steel Pipe / PVC Pipe
Applicable Fluids: Water / Air / Chemical
Nominal Diameter: 100A
Maximum Pressure Gas used [There are limites in the usage condition]: 1.6 MPa
Rubber Sleeve Material: EPDM
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
316-100E
Part Number
|
---|
316-100E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe | Applicable Fluids | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Rubber Sleeve Material | Inner Plate | |
---|---|---|---|---|---|---|---|---|---|---|
125.91 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Chemical | 100A | 1.6 | EPDM | NA |
Loading...
Type | Joint | Casing Material | Stainless Steel (EN 1.4401 Equiv.) | Tightening Bolt Type | Hexagon Socket Head Bolt |
---|
This page is Straub with Grip, 316 Type, part number 316-100E.
You can find the detail information about specifications and dimensions on part number 316-100E.
Configure
Basic Attributes
Applicable Pipe
Applicable Fluids
Type
Nominal Diameter
Maximum Pressure Gas used [There are limites in the usage condition](MPa)
Rubber Sleeve Material
Inner Plate
Filter by standard shipping days
Optional Attributes
Part Number |
---|
316-100N |
316-125E |
316-125N |
316-150E |
316-150N |
316-200E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Pipe | Applicable Fluids | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Rubber Sleeve Material | Inner Plate |
---|---|---|---|---|---|---|---|---|---|---|
125.91 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Organic Gas / Oils and Fats | 100A | 1.6 | NBR | NA | ||
140.29 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Chemical | 125A | 1.6 | EPDM | NA | ||
140.29 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Organic Gas / Oils and Fats | 125A | 1.6 | NBR | NA | ||
180.47 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Chemical | 150A | 1.3 | EPDM | NA | ||
180.47 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Organic Gas / Oils and Fats | 150A | 1.3 | NBR | NA | ||
367.00 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Water / Air / Chemical | 200A | 1 | EPDM | NA |