Board Anchor WF【2 Pieces Per Package】

Board Anchor WF
  • Promotional pricing
  • Volume Discount
For mounting to walls and ceilings for which screws and nails cannot be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WF-083

Part Number
WF-083
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.09 €

1.30 €

2 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Iron Compatible Drill Diameter(mm) 9
Applicable Wall Thickness(mm) 10–16 Accessory NA

This page is Board Anchor WF, part number WF-083.
You can find the detail information about specifications and dimensions on part number WF-083.

Tech Support