Nylon Nut (Type 1)【1-3,000 Pieces Per Package】 (NN1-M3)

Nylon Nut (Type 1) NN1-M3
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NN1-M3

Brand: TOMOE KOGYO

Price: 1.23

Delivery time: Same day


Technical Data:

Screw Nominal (M): 3

Material: Iron

Surface Treatment: NA

Sales Unit: Box/Package

Surface Treatment (Details): NA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN1-M3

Part Number
NN1-M3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Wrench Flats
(mm)
Height
(mm)
Pitch
(mm)

1.23 €

1 Available Same day

Stock

103IronNABox/PackageNA5.54.30.5

Loading...

  1. 1

Basic information

Thread Type Metric Coarse Applications, Functions Stop loosening Hex Nut Type A Type
Locking Details Nylon Nut

This page is Nylon Nut (Type 1), part number NN1-M3.
You can find the detail information about specifications and dimensions on part number NN1-M3.

Variation of this product

Part Number
NN1-M10-BR
NN1-M10-C
NN1-M10-CG
NN1-M3-3B
NN1-M3-BR
NN1-M3-C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Wrench Flats
(mm)
Height
(mm)
Pitch
(mm)

7.31 €

1 Available 6 Days 1010BrassNALow Quantity (can be purchased from one)NA17121.5

0.41 €

1 Available Same day

Stock

-10IronChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating17121.5

87.13 €

200 Pieces Per Package

1 pack 15 Days -10IronChromate PlatingBox/PackageGreen Chromate17121.5

273.81 €

3,000 Pieces Per Package

1 pack 6 Days 103IronTrivalent ChromateBox/Package[Trivalent Chromate] Trivalent Black5.54.30.5

1.43 €

1 Available Same day

Stock

103BrassNALow Quantity (can be purchased from one)NA5.54.30.5

187.83 €

3,000 Pieces Per Package

1 pack 6 Days -3IronChromate PlatingBox/Package[Chromate Plating] Chromate Plating5.54.30.5

Tech Support