O-Ring BR Backup Ring (Polytetrafluoro Ethylene Plastic) JIS-B-2407 (BR-P6-T3)

O-Ring BR Backup Ring (Polytetrafluoro Ethylene Plastic) JIS-B-2407 BR-P6-T3
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: BR-P6-T3

Brand: MUSASHI OIL SEAL MFG

Price: 0.37

Delivery time: 19 Days


Technical Data:

I.D. D1: 6 mm

Thickness d2: 1.5 mm

O.D. D: 9 Ø

Nominal Number: P6

Nominal No. of O-Rings: P6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BR-P6-T3

Part Number
BR-P6-T3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. D1
(mm)
Thickness d2
(mm)
O.D. D
(Ø)
Nominal Number Nominal No. of O-Rings Outer Diameter D
(φ)
Shape

0.37 €

10 19 Days 1061.59P6P69T3 (Endless)

Loading...

  1. 1

Basic information

Type BR Back-Up Ring Type of Material PTFE Resin

This page is O-Ring BR Backup Ring (Polytetrafluoro Ethylene Plastic) JIS-B-2407, part number BR-P6-T3.
You can find the detail information about specifications and dimensions on part number BR-P6-T3.

Variation of this product

Part Number
BR-G145-T2
BR-G25-T2
BR-G25-T3
BR-P60-T2
BR-P63-T3
BR-P65-T2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. D1
(mm)
Thickness d2
(mm)
O.D. D
(Ø)
Nominal Number Nominal No. of O-Rings Outer Diameter D
(φ)
Shape

5.57 €

1 Same day

Stock

101452.5150G145G145150T2 (Bias Cut)

1.33 €

1 Available Same day

Stock

10252.530G25G2530T2 (Bias Cut)

1.12 €

1 Same day

Stock

10252.530G25G2530T3 (Endless)

3.29 €

1 Available 5 Days 1060570P60P6070T2 (Bias Cut)

3.07 €

1 Same day

Stock

1063573P63P6373T3 (Endless)

4.67 €

1 5 Days 1065575P65P6575T2 (Bias Cut)

Tech Support