Manufacturer part number: V10-1B
Brand: MUSASHI OIL SEAL MFG
Price: 1.19 €
Delivery time: 44 Days
I.D. D1: 9.5 mm
Thickness d2: 4 mm
Material: Nitrile Rubber
Type of Material: A Type B
Nominal Number: V10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V10-1B
Type | V For Vacuum Flanges |
---|
This page is for O-Ring V Vacuum Flanges, part number V10-1B.
You can find the detail information about specifications and dimensions on part number V10-1B.
Configure
Basic Attributes
Type
I.D. D1(mm)
Thickness d2(mm)
Material
Type of Material
Nominal Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V10-4C |
V10-4D |
V100-4C |
V100-4D |
V105-1A |
V105-4C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. D1 (mm) | Thickness d2 (mm) | Material | Type of Material | Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|
1.44 € | 1 | 11 Days | 10 | 9.5 | 4 | Silicone Rubber | Class 4 C | V10 | ||
2.11 € | 1 | 5 Days | 10 | 9.5 | 4 | [Fluororubber] Fluorine Rubber | Class 4 D | V10 | ||
6.17 € | 1 | 11 Days | 10 | 99 | 4 | Silicone Rubber | Class 4 C | V100 | ||
9.63 € | 1 | 5 Days | 10 | 99 | 4 | [Fluororubber] Fluorine Rubber | Class 4 D | V100 | ||
2.37 € | 1 | Available |
Same day
Stock | 10 | 104 | 4 | Nitrile Rubber | A Type A | V105 | |
5.52 € | 1 | 11 Days | 10 | 104 | 4 | Silicone Rubber | Class 4 C | V105 |