Neodymium Magnet Disc Type (Part Numbers - CAD Download)

Neodymium Magnet  Disc Type
  • Volume Discount
Creates a powerful magnetic field, said to be the strongest available in the world today. Though it has excellent mechanical advantages, it must be coated to prevent rust development. Use at 80 °C or below.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-2026204.7004

Part Number
1-2026204.7004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter OD
(mm)
I.D. ID
(mm)
Thickness H
(mm)

25.40 €

1 Available 6 Days 1026204.7

Loading...

  1. 1

Basic information

Shape Ring Magnet Type (Material) Neodymium Magnet Type Disc Type

This page is Neodymium Magnet Disc Type, part number 1-2026204.7004.
You can find the detail information about specifications and dimensions on part number 1-2026204.7004.

Variation of this product

Part Number
1-2048253.5004
1-2060308008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter Diameter OD
(mm)
I.D. ID
(mm)
Thickness H
(mm)

63.63 €

1 Available 6 Days 1048253.5

102.37 €

1 Available 6 Days 1060308

Tech Support