Torque Motor K Series / World K Series Motor Unit

Torque Motor K Series / World K Series Motor Unit
Optimal for applications that require torque adjustments, such as winding, presser applications, etc.

[Features]
· Torque motor that conforms to international safety standards (excluding 40W).
· Motor rotation speed and torque can be adjusted by installing an external voltage adjuster.
· Torque motor unit TM series that combines with a power controller that is capable of easily adjusting torque is also available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4TK10A-AW2J
4TK10GN-AW2J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft end shape

157.13 €

1 18 Days Round shaft type

157.13 €

1 6 Days Pinion shaft type

Loading...

  1. 1

Basic information

Type Motor Unit Motor Type Torque Square Flange Dim. A(mm) 80
Rated Output(W) 10 Power Supply Single-Phase Environment Standard
Electromagnetic Brakes, Clutches NA Voltage(V) 100 Included capacitor type For single-phase 100V, 200V
Fan NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360