Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-600HBR-65-PB
Caster Type | Plate Type Fixed | Mounting height(mm) | 92 | Properties | Low Floor Heavy Load |
---|---|---|---|---|---|
Allowable Load Range(daN) | 140.01~220.00 | Stopper | NA | Allowable Load(daN) | 205 |
Wheel Material | Phenol Resin | Wheel Characteristics | NA | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction P1(mm) | 91 | Mounting Hole Pitch Transverse Direction P2(mm) | 47 |
Plate Length L1(mm) | 111 | Plate Width W1(mm) | 67 | Wheel Dia. D(mm) | 65 |
Wheel Width(mm) | 38 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Product CD | 30493 |