Ball Castors K-143 (K-143-19)

Ball Castors K-143 K-143-19

Product Details:

Manufacturer part number: K-143-19

Brand: TAKIGEN

Price: 47.21

Delivery time: 6 Days


Technical Data:

Shape: Flange

Allowable Load Range: 500.1 to 5000 N

Allowable Load: 980 N

Body Material: [Steel] Rolled Steel Plate for General Structure

Ball Material: [Steel] High carbon chromium bearing steel


(i)Remark

  • This product can only be used openly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K-143-19

Part Number
K-143-19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Allowable Load Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D. D
(Ø)
Ball Dia. SD
(Ø)
Product Code

47.21 €

1 6 Days 10Flange500.1 to 5000980[Steel] Rolled Steel Plate for General Structure[Steel] High carbon chromium bearing steel6522.2331454

Loading...

  1. 1

Basic information

Type Standard

This page is Ball Castors K-143, part number K-143-19.
You can find the detail information about specifications and dimensions on part number K-143-19.

Variation of this product

Part Number
K-143-5SNM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShape Allowable Load Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D. D
(Ø)
Ball Dia. SD
(Ø)
Product Code

26.84 €

1 14 Days 10Round-shaped male screw20.1 to 50.049Aluminum Alloy BarStainless Bearing Steel84.831458

Tech Support