Manufacturer part number: K-910-1
Brand: TAKIGEN
Price: 47.40 €
Delivery time: 6 Days
Mounting Seat A×B or A×B×C: 82X118 mm
Mounting Dimensions X×Y or X×W×Z: 56X100 mm
Height H1: 90 mm
Height H2: 85 mm
Product CD: 31748
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-910-1
Part Number
|
---|
K-910-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Seat A×B or A×B×C (mm) | Mounting Dimensions X×Y or X×W×Z (mm) | Height H1 (mm) | Height H2 (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|
47.40 € | 1 | 6 Days | 10 | 82X118 | 56X100 | 90 | 85 | 31748 |
Loading...
Caster Type | Related Components | Types of Related components | Hand Truck Lock and Stopper | Material | Rolled Steel Plate |
---|---|---|---|---|---|
Surface Finish | Zinc Plating Chromate Treatment |
This page is Pedal Lock K-910, part number K-910-1.
You can find the detail information about specifications and dimensions on part number K-910-1.
Configure
Basic Attributes
Type
Mounting Seat A×B or A×B×C(mm)
Mounting Dimensions X×Y or X×W×Z(mm)
Height H1(mm)
Height H2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-910-2 |
K-910-3 |
K-910-4 |
K-910-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Seat A×B or A×B×C (mm) | Mounting Dimensions X×Y or X×W×Z (mm) | Height H1 (mm) | Height H2 (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|
47.48 € | 1 | 6 Days | - | 82X118 | 56X100 | 97.5 | 92.5 | 31749 | ||
47.71 € | 1 | 6 Days | - | 82X118 | 56X100 | 111 | 106 | 31750 | ||
55.01 € | 1 | 6 Days | - | 120X120 | 85(100)X85(100) | 147 | 142 | 31751 | ||
59.87 € | 1 | Available | 6 Days | - | 120X120 | 85(100)X85(100) | 207 | 202 | 31752 |