Manufacturer part number: NPT-N-8A
Brand: FUJI SPECIAL
Price: 14.07 €
Delivery time: Same day
Material: [Steel] Carbon steel
Thread Nominal M1: 1/4B(8A)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPT-N-8A
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Double nipple |
---|---|---|---|---|---|
Connection Thread Type M1 | NPT (Male thread) | Max. Operating Pressure(MPa) | 12 | Applicable Fluid | Water / Vapor / Oil |
Surface Treatment | NA | Divisions of Max. Operating Pressure | More than 2.0MPa | Interior Resin Lining | NA |
Main Body Thickness | Sch.80 |
This page is NPT Fitting - N: Nipple, part number NPT-N-8A.
You can find the detail information about specifications and dimensions on part number NPT-N-8A.
Configure
Stock
Basic Attributes
Type
Material
Thread Nominal M1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NPT-N-10A |
NPT-N-10A-SU4 |
NPT-N-15A |
NPT-N-15A-SU4 |
NPT-N-20A |
NPT-N-20A-SU4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Thread Nominal M1 |
---|---|---|---|---|---|---|
15.06 € | 1 | 6 Days | [Steel] Carbon steel | 3/8B(10A) | ||
22.01 € | 1 | Available |
Same day
Stock | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 3/8B(10A) | |
17.04 € | 1 | 6 Days | [Steel] Carbon steel | 1/2B(15A) | ||
29.86 € | 1 | 5 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 1/2B(15A) | ||
20.09 € | 1 | 6 Days | [Steel] Carbon steel | 3/4B(20A) | ||
34.95 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 3/4B(20A) |