Manufacturer part number: 170X5V-2
Brand: KANEMITSU
Price: 124.93 €
Delivery time: 8 Days
Nominal: 170
dm: 167.4 mm
Shaft hole d maximum diameter: 50 mm
Shaft hole d, pilot hole diameter: 20 mm
Total width: 55 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170X5V-2
Part Number
|
---|
170X5V-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal | dm (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|
124.93 € | 1 | 8 Days | 10 | 170 | 167.4 | 50 | 20 | 55 | 2 |
Loading...
Material | More than EN-JL 1030 Equiv. | Groove Width(mm) | 15.2±0.13 |
---|
This page is SNS Power Sheave 5V, part number 170X5V-2.
You can find the detail information about specifications and dimensions on part number 170X5V-2.
Configure
Basic Attributes
Type
Nominal
dm(mm)
Shaft hole d maximum diameter(mm)
Shaft hole d, pilot hole diameter(mm)
Total width(mm)
Number of grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
150X5V-5 |
150X5V-6 |
160X5V-2 |
170X5V-3 |
170X5V-4 |
170X5V-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal | dm (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves |
---|---|---|---|---|---|---|---|---|---|---|---|
228.17 € | 1 | 9 Days | 10 | 150 | 147.4 | 65 | 25 | 95.4 | 5 | ||
257.30 € | 1 | 8 Days | 10 | 150 | 147.4 | 65 | 25 | 112.9 | 6 | ||
118.38 € | 1 | 8 Days | 10 | 160 | 157.4 | 50 | 20 | 50 | 2 | ||
155.65 € | 1 | 9 Days | 10 | 170 | 167.4 | 60 | 25 | 75 | 3 | ||
187.62 € | 1 | 8 Days | 10 | 170 | 167.4 | 65 | 25 | 93 | 4 | ||
238.44 € | 1 | 8 Days | 10 | 170 | 167.4 | 75 | 25 | 95.4 | 5 |