Manufacturer part number: LSCU-01
Brand: IWATA MFG
Price: 23.45 €
Delivery time: 9 Days
Material: EN 1.0038 Equiv.
Surface Treatment: Black Oxide
Series corresponding to IKO: -
Series corresponding to NSK: -
Series Corresponding to THK: SRS15M
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSCU-01
Part Number
|
---|
LSCU-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Mounting Hole Size | Included Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.45 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | - | - | SRS15M | 50 | 30 | 12 | 35 | - | M5×16 |
Loading...
Type | Stopper |
---|
This page is Linear Stopper with Urethane, part number LSCU-01.
You can find the detail information about specifications and dimensions on part number LSCU-01.
Configure
Basic Attributes
Series corresponding to IKO
Series corresponding to NSK
Mounting Hole Size
Type
Material
Surface Treatment
Series Corresponding to THK
Width(mm)
Height(mm)
Thickness(mm)
Screw Hole Pitch P(mm)
Included Bolt
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSCU-01S |
LSCU-02 |
LSCU-02S |
LSCU-03 |
LSCU-03S |
LSCU-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Mounting Hole Size | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.58 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | - | - | SRS15M | 50 | 30 | 12 | 35 | - | M5×16 | ||
23.45 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWH15 | LS15AL | HSR15A,SRS20M | 50 | 38 | 12 | 35 | - | M5×16 | ||
31.90 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | LWH15 | LS15AL | HSR15A,SRS20M | 50 | 38 | 12 | 35 | - | M5×16 | ||
24.17 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | - | LH15AN | - | 50 | 43 | 12 | 35 | - | M5×16 | ||
33.35 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | NA | - | LH15AN | - | 50 | 43 | 12 | 35 | - | M5×16 | ||
25.61 € | 1 | 9 Days | 10 | EN 1.0038 Equiv. | Black Oxide | LWH20 | LS20AL,LH20AN | HSR20A | 50 | 45 | 12 | 35 | - | M5×16 |