ESLON, Eslo-Coat LX Fitting, Union (U)

ESLON, Eslo-Coat LX Fitting, Union (U)
  • Volume Discount
The core is adhered to the inner surface of the lined steel pipe, effectively blocking the permeation of water to the metal surface, and thereby preventing corrosion of the tube end portion and the fitting body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LXU15
LXU20
LXU25
LXU32
LXU40
LXU50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1

11.13 €

1 8 Days 1/2B(15A)

14.25 €

1 Available 6 Days 3/4B(20A)

17.86 €

1 8 Days 1B(25A)

22.07 €

1 8 Days 1 1/4B(32A)

28.90 €

1 8 Days 1 1/2B(40A)

38.19 €

1 7 Days 2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female-female Union
Material Steel Connection Thread Type M1 Rc Applicable Fluid Water
Surface Treatment Paint Interior Resin Lining Available

Tech Support